Disconnector

Eaton 10 kV Disconnector

Eaton's 10 kV Disconnector series is an outdoor composite disconnectors used in 10 kV AC overhead lines. They work with circuit breakers or load-break switches to provide visible breaks and enhance the safety during equipment operation and maintenance. 

Core features

  • Uses high-quality silicone rubber insulators to enable strong resistance to corrosion and UV damage, hydrophobic property, and insulation ability to self-recover
  • Has a creepage ratio that meets level IV dirt requirements
  • Uses pure copper-plated silver with a conductivity greater than 97%
  • Uses dual static contact design for easy closing
  • Uses a unique dual-shaft, anti-slip design, which prevents electrical force from causing a knife malfunction
  • Employs high-strength, zinc-galvanized, corrosion-proof steel, and can be widely used outdoors
  • Uses domestically popular double-hole terminals for easy installation

Specifications

10 kV Single Phase Disconnector

RATED VOLTAGE
RATED CURRENT
RATED SHORT-TIME CURRENT (LCW)
MECHANICAL LIFE
BIL
PARAMETERS
RATED VOLTAGE

12kV

12kV

RATED CURRENT

630A

1250A

RATED SHORT-TIME CURRENT (LCW)

20kA/4s

20kA/4s

MECHANICAL LIFE

3000

3000

BIL

75kV

75kV

10kV 3 Phase Disconnector

RATED VOLTAGE
RATED CURRENT
RATED SHORT-TIME CURRENT (LCW)
RATED PEAK WITHSTAND CURRENT
BIL
PARAMETERS
RATED VOLTAGE

10kV

RATED CURRENT

600A

RATED SHORT-TIME CURRENT (LCW)

16kA/3s

RATED PEAK WITHSTAND CURRENT

50kA

BIL

110kV

Download Links
X
Download Close