ANSI Separable Connectors are waterproof cable connectors that can be easily installed. These cable accessories use imported high quality EPDM rubber for reliable field performance and are widely used in pad-mounted switchgears and pad-mounted transformers.
ANSI Separable Connectors - (ANSI Standard) |
||||||
Rated Voltage |
Rated Current |
AC Withstand |
DC Withstand |
BIL and Bull Wave Crest |
Minimum Corona voltage |
|
Parameters |
15kV |
200A/600A |
34kV/1min |
34kV/15min |
95kV,±10次 |
11kV |
25kV |
200A/600A |
40kV/1min |
78kV/15min |
125kV,±10次 |
19kV |
|
35kV |
200A/600A |
50kV/1min |
103kV/15min |
150kV,±10次 200kV,±10次 |
26kV |