Capacitor

Eaton EX-7L / EX-7Li Capacitor

EX-7L / EX-7Li Capacitors are all-film high-voltage electrical capacitors using latest design technologies. Eaton's capacitors feature all-film, extended foil and solderless connections for a very high duty coefficient.

Core features

  •  Has very low loss—0.15 W / kVAR for internally fused units and 0.08 W/kVAR for externally fused units
  •  Provides higher safety performance with definite tank rupture curve
  •  Uses Edisol® VI dielectric fluid, a Cooper-patented technology which is PCB-free, environment-friendly and safe
  •  Provides stable capacitance that is basically unaffected by temperature
  •  Withstands fault currents of over 10 kA using Eaton's Cooper-patented EX® mechanical crimp connection system
  •  Uses Eaton’s Cooper-patented expulsion-type or current-limiting fuses in externally fused capacitors
  •  Uses safe and reliable CLEANBREAK® element fusing system in internally fused capacitors

Specifications

EX-7L Medium Voltage Capacitor

RATED VOLTAGE
RATED OUTPUT
BIL
INTERNAL FUSE
DISCHARGE DEVICE
PARAMETERS
RATED VOLTAGE

≤24kV

RATED OUTPUT

≤1200kVar

BIL

≤170kV

INTERNAL FUSE

External Fuse/Fuseless

DISCHARGE DEVICE

Yes

EX-7Li High Voltage Capacitor

RATED VOLTAGE
RATED CAPACITY
BIL
FUSE PROTACTION
DISCHARGE DEVICE
PARAMETERS
RATED VOLTAGE

≤14.4kV

RATED CAPACITY

≤1200kVar

BIL

≤170kV

FUSE PROTACTION

Cleanbreaker Fusing System

DISCHARGE DEVICE

Yes

Download Links
X
Download Close