IEC Separable Connectors are waterproof cable connectors that can be easily installed. These cable accessories use imported high quality EPDM rubber for reliable field performance and are widely used in sectionalizing cabinets and RMUs.
IEC Separable Connectors(GB/IEC Standard)
|
|||||
Rated Voltage |
Rated Current |
AC Withstand |
Impulse |
PD Test |
|
Parameters |
17.5kV |
630A |
39kV/5min |
95kV,±10次 |
≤5pC @15kV |
24kV |
250A/630A |
54kV/5min |
125kV,±10次 |
≤5pC @20kV |
|
36kV |
400A/630A |
81kV/5min |
170kV,±10次 |
≤5pC @30kV |
|
40.5kV |
1250A |
117kV/5min |
200kV,±10次 |
≤5pC @45kV |