JYL-90 Smart Fault Circuit Indicators improve grid reliability and reduce operation cost. Fault indicators will help utilities increase their revenue by improving the reliability of their distribution networks, improving customer satisfaction, and reducing maintenance man-hours.
The JYL-90 is an intelligent fault ciriuit indicator that is designed for the monitoring and analyzing of overhead distribution lines. It combines fault and disturbance detection with load monitoring and high-resolution waveform capture.
JYL-90 Line Sensor
JYL-90 Concrntrator
Eaton Intelligent Sensor—Specifications |
|
---|---|
Rated Voltage | 1 kV–36 kV |
Rated Current | 5 A–630 A |
Power Source | Self powered for Indicator, Solar powered with battery backup for Gateway |
Fault Type Identification | Fault Waveform Capture |
Loca RF | LPWAN, 470-510 MHz |
Remote Communication | Cellular, 3G/4G/LTE |