Eaton Power Meter

The APM Series Power Meter is a revenue grade multifunctional power, energy meters for industrial and commercial metering applications. 

Advanced measuring technologies ensure robust and accurate measuring in all types of environments.

It is designed to provide a simple, robust and cost-effective  solution for power monitoring, power quality analysis and energy metering. 

It is ideal for applications like:

  • Energy Monitoring
  • Costing and Billing
  • Power Quality Analysis
  • Metering of Distribution Feeders, Transformers, Generators, Capacitor Banks and Motors
  • Medium- and Low-Voltage Systems
  • Commercial, Industrial and Utility

Core features

  • High accuracy class 0.5s as per IEC 62053-22  
  • Wide range of measured parameters
  • THD up to the 31st for Voltage or Current parameters 
  • Automatic Frequency adaptation
  • Isolated RS485 with Modbus-RTU protocol
  • 4DI + 2DO, for Digital pulse output and alarm management
  • Multi-line backlit LCD or high-visibility LED display
  • 96x96 mm or 72x72 mm flush mounting

Specifications
 

Eaton Advanced Power Metter—Specifications

Model APM100
  APM300
  APM500
  APM700
Application
Power Meter
  Power Quality
  Energy Meter
  Power Monitoring
Mounting Front Panel
  DIN rail
Communications Modbus RTU
Download Links
X
Download Close