Distribution Automation Solution

Eaton Power SCADA

MatrixIoT is a IoT-based software package for supervisory control and data acquisition (SCADA) — all on one open and scalable universal platform.  

It is designed for electric utilities, water & wastewater, oil & gas and energy management / infrastructure management systems.

All the features found in conventional SCADA software packages are available in an ordinary browser including Animated Graphics Displays, Real-time Data Control, Trends, Alarms and Logs.

MatrixIoT also acts as a gateway for collecting data from distribution field equipment and transferring the data to cloud applications. 

In addition to traditional SCADA functions, MatrixIoT features an HTML5-based GUI that enables cross-platform and cross-browser data analysis.

Core features

  •  Secure operator supervisory control
  •  Real-time data communication & dynamic data display
  •  Proven and scalable control for thousands of connected I/O devices
  •  Alarm, event, off-normal, sequence of events and momentary change detection
  •  Equipment control tag, information tag, manual overwrite and control interlocking
  •  Supports a wide range of industrial control protocols 
  •  Enables web-based remote engineering, monitoring and control

Specifications
 

Eaton Power SCADA—Specifications

WINDOWS OPERATING SYSTEMS Windows 7, Windows 10, Windows Server 2008, Windows Server 2012
MINIMUM PROCESSOR REQUIREMENT Intel Pentium, 2.8 GH
MINIMUM RAM 4 GB
DISK SPACE 250 GB
DATABASE REQUIREMENTS PostgreSQL, Microsoft SQL Server
ADDITIONAL REQUIREMENTS MS Excel 
Download Links
X
Download Close