SOV series vacuum-interrupt circuit breaker is a common-box based overhead switchgear. It is widely used in the application of city or rural power network. Via the coordination of demarcation switch controller, it can avoid a lot of line fault, and reduce the time and area of power outage, and then enhance the reliability of power system.
12kV
630A
20kA
E2
10,000