Utility & grid solutions

Eaton VR-32 Regulator

VR-32 Regulator is a fully automated, maintenance-free voltage regulator for distribution lines. This voltage regulator is designed to improve the voltage quality of 10 kV to 35 kV distribution networks to meet voltage requirements. The microprocessor continuously monitors the load side voltage and automatically adjusts its voltage level to keep the line voltage within the target range.

Core features

  •  Offers highly accurate, 32-level load automatic voltage regulator
  •  Uses unique connection design that avoids arcing during voltage regulation, thus extending service life by nearly 1 million operations
  •  Uses fully sealed maintenance-free design, which provides strong protection and excellent weatherability
  •  Supports flexible installation and function turn-on / turn-off as needed
  •  Integrates directly with the SCADA system for distribution automation
  •  Uses single-phase design to minimize core loss and reduce no-load loss
  •  Reduces line loss significantly and extends service life

Specifications

VR-32 Regulator

RATED VOLTAGE
RATED FREQUENCY
RATED CURRENT
RATED CAPACITY
BIL
PARAMETERS
RATED VOLTAGE

11kV

11kV

11kV

11kV

11kV

11kV

11kV

11kV

22kV

22kV

22kV

22kV

22kV

22kV

22kV

33kV

33kV

33kV

33kV

33kV

35kV

35kV

35kV

35kV

RATED FREQUENCY

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

50Hz

RATED CURRENT

50A

100A

150A

200A

300A

400A

500A

600A

50A

100A

150A

200A

300A

400A

454A

50A

100A

150A

200A

250A

50A

100A

150A

200A

RATED CAPACITY

55kVA

110kVA

165kVA

220kVA

330kVA

440kVA

550kVA

660kVA

110kVA

220kVA

330kVA

440kVA

660kVA

880kVA

999kVA

165kVA

330kVA

495kVA

660kVA

825kVA

175kVA

350kVA

525kVA

700kVA

BIL

95kV

95kV

95kV

95kV

95kV

95kV

95kV

95kV

150kV

150kV

150kV

150kV

150kV

150kV

150kV

200kV

200kV

200kV

200kV

200kV

200kV

200kV

200kV

200kV

 

Download Links
X
Download Close