Our latest report features our progress toward our 2030 Sustainability Goals, which include science-based greenhouse gas reduction targets and our commitment to become carbon neutral by 2030. See what we're doing to improve the quality of life and the environment.
(PDF 2 MB)
2024 Annual general meeting of shareholders
(PDF 147 KB)
(PDF 102 KB)
(PDF 1 MB)
(PDF 126 KB)
(PDF 2 MB)
(PDF 339 KB)
(PDF 149 KB)
(PDF 128 KB)
(PDF 195 KB)
CY2022
(PDF 228 KB)
(PDF 198 KB)
(PDF 168 KB)
(PDF 1 MB)
2024 CDP Climate Change and Water response
Eaton uses an independent verification body to verify our GHG data. The verification includes a “reasonable” level of assurance for Scope 1 emissions (direct emissions from sources owned or controlled by the company) and Scope 2 emissions (indirect emissions from goods or resources with potential GHG emissions, mostly from the purchase of electricity). The Scope 3 verification includes a "limited" level of assurance for emissions of carbon dioxide equivalent (CO2e). Our most recent publicly available verification statement is provided here.
(PDF 228 KB)
(PDF 148 KB)
Eaton uses an independent verification body to verify our Zero Waste to Landfill Program data. The verification includes a “reasonable” level of assurance that the Eaton facilities identified as achieving ZWTL status adhere to specified standards and criteria. Our most recent publicly available verification statement is provided here.
(PDF 163 KB)
(PDF 169 KB)
ISO 14001:2015 specifies the requirements for an environmental management system that an organization can use to enhance its environmental performance. Eaton holds four ISO 14001:2015 group certificates, one for the Electrical sector and three for the Industrial Sector (Aerospace, Hydraulics and Vehicle businesses). These four certificates include 181 sites, a total of 81% of our manufacturing sites worldwide.
(PDF 161 KB)
Eaton Aerospace 14001 Certificate
(PDF 189 KB)
ERM Document Automation
(PDF 279 KB)
ISO 14001-2015 Mobility
ISO 45001:2018 is an International Standard for Occupational Health and Safety Management Systems. It provides a framework for the effective management of OH&S, including all aspects of risk management and legal compliance. Eaton’s Vehicle Group certificate covers 14 of our manufacturing sites.
(PDF 99 KB)
ISO 45001-2018 Mobility