知识搜索
下载文档 () / 20

Clutches for linehaul and vocational trucks

Eaton is a leading worldwide supplier of medium and heavy-duty clutches to the commercial vehicle industry. Our OE and aftermarket clutches are unmatched in terms of reliability, durability and performance.  We are preferred by most OEMs, and our engineers employ rigorous component and vehicle testing to ensure absolute performance excellence. Our state of the art, precision manufacturing technology enables us to provide consistent high quality, clutch after clutch.

显示差异
仅显示不同点
隐藏空白功能

Protection against vibration

Vibrations destroy drivetrains, and the clutch is the main defense against vibrations in your driveline. In fact, ninety percent of a clutch’s work cycle is spent dampening these vibrations from the engine to the drivetrain. Eaton engineers work with engine and vehicle manufacturers to design clutches that provide the best protection for high-value drivetrain components. Our proprietary disc facing compounds reduce facing wear, extend clutch life, and deliver the smoothest engagement and highest coefficient of friction in the industry. In addition, our torque and thermal management systems improve performance and reduce linkage noise and wear, while our pre-damper technology reduces idle rattle noise.