Energy storage system -
high voltage battery module
A. SMD fuses: 1145HV / 1350HV, 1245UMFF
B. High current fuses: AMX / AMXL (up to 350A) / AMH (up to 30A), EVM10 (10mm)
C. SMx high power TVS diode, Power TVS
D. SMD fuses: CC06H, 0603FA, 3216FF, CC12H
E. HCM pressed powder inductor, EXL high current inductor, MPI high power density inductor, SDCxL1V semi-shielded inductor
F. Common mode choke surface mount & through-hole: ECMx
G. Chip inductor / ferrite bead: WCL, MCL, MFB
H. Common mode chip inductor: ACE1V CAN-Ethernet
I. Current sense resistors: metal film / metal shunt / metal strip, current sense transformer: ECST
J. NTC thermistors: epoxy coated, glass coated, PCB SMD
K. EHBSA Hybrid polymer capacitor (commercial grade is coming)
L. E2X / E3X / E9X MHz Crystal resonator
In collaboration with Mouser Electronics
Various application requirements and safety concerns bring challenges for the Battery Management System (BMS). For this reason, it becomes essential to optimize battery performance and assure system safety and efficiency.
Learn how Battery Management System helps protect your system and maximize batteries' use.
Submit your questions and comments. We will be in touch with you shortly.