下载文档 () / 20
动力,因我们而不同*

Power conversion solutions

AC-to-DC conversion solution capability 

Eaton’s conversion solutions maximize power density, reliability, and efficiency to meet the needs of mission-critical applications in extreme environments. Our AC-to-DC conversion portfolio for aerospace and military customers is one of the market’s most extensive and includes products manufactured by leading Eaton brands Martek Power, Abbott Electronics and Sure Power.

Our standard and custom-designed AC-to-DC power converters are qualified by OEMs and system integrators worldwide for diverse military and aerospace applications. Leveraging Eaton’s core competence in power management, our solutions encompass all levels of complexity and comply with multiple industry standards and regulatory requirements as well as specific customer requirements.

Rated individual output power ranges from low power, ~ 20 watts to over 20 kilowatts. Our technology can convert a wide AC input voltages in the range of ~ 40 to 530 VAC, and frequencies from 50 to 400 Hz.

 

DC-to-DC conversion solution capability 

We are committed to providing aerospace and military customers with innovative products that perform reliably—especially in extreme harsh conditions. In addition, we offer one of the market’s most extensive selections of DC-to-DC power converters, including products manufactured by leading Eaton brands Martek Power, Abbott Electronics and Sure Power.

Our switching power supplies meet the most severe specifications in terms of output voltage ripple, low noise, high density, high efficiency (up to 96%), wide operating temperature range (up to -45°C / + 105°C), input/output insulation, severe conducted and radiated EMC, and many other industry-driven constraints, and converts input voltages from any low DC voltage up to ~ 900VDC. Products are available as board mount, chassis mount, rack mount, and custom mounting configurations.

 

DC-to-AC conversion solution capability 

Superior reliability, power density, and efficiency are non-negotiable requirements for aerospace, military, and industrial customers. Our DC-to-AC power inverters are trusted by users worldwide for their exceptional performance in a diverse range of applications and include products manufactured by leading Eaton brand Martek Power.

Rated individual output power, whether pure or pseudo sine wave, ranges from 5 to 5,000 VA. Output voltage frequency goes from 50 Hz to 400 Hz. Highly reliable DC-to-AC inverters are available in board mount, chassis mount, rack mount, and custom mounting configurations.

EMI filter solutions 

Eaton’s EMI filter solutions and accessories are rated for harsh environments, making them ideal for military and commercial power-conversion applications. In addition to EMI filtering, they provide AC rectification, transient suppression and output-ripple attenuation. Our AC-to-DC solutions, including input EMI filters and active PFC and harmonic-attenuation modules, are ruggedly designed to meet a variety of military standards without the need for external filters. Our broad array of standard products provides proven topologies that can be leveraged to quickly develop cost-effective solutions to meet all of your power-conversion needs.

Compliances for EMI filters and accessories include:

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C

Compliances for EMI filters and PFC modules include:

  • MIL-STD-461C CE03
  • MIL-STD-461D CE102
  • MIL-STD-461 CE01 and CE101
  • MIL-STD-810F and MIL-STD-901D
  • MIL-STD-1399, section 300A
  • MIL-STD-704E