Eaton’s hydraulic-driven electric generators efficiently convert fluid power to primary or emergency electrical power, with power output options of 115 VAC 400 Hz or 28 to 270 VDC. Our electro-hydraulic servo-controlled constant speed HDEG systems are designed for commercial and military applications and offer a range of operating pressures and flow rates as well as digital electronic controls for voltage and frequency. Applications are customizable for specific system requirements.
Work with an Eaton expert to design a unique solution that meets your requirements.