下载文档 () / 20
动力,因我们而不同*

257830

Eaton Moeller® series Rapid Link Round conductor outgoer, 1-fold, 2.5-4qmm

常用规格

Product Name
Eaton Rapid Link Connection socket
Catalog Number
257830
Product Length/Depth
158 mm
Product Height
55 mm
Product Width
112.5 mm
Product Weight
0.328 kg
Certifications
IEC/EN 60529
EN 60664-1
DESINA
EN 61684

产品规格

Accessories
1 lock mechanism and 1 pairs of gaskets for these cable diameters included with supplied equipment.
Type
Connection socket (for power connection cable)
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
A pair of gaskets for these cable diameters
Lock mechanism
Enclosure material
Polycarbonate
Accessory/spare part type
Connection technique
Contact type
Piercing/screw terminals
Degree of protection
IP65, according to IEC/EN 60529
Mounting position
As required
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Locking facility
Material of locking facility: Polyamide (PA)
Rated operational current (Ie)
10 A
25 A (4 mm²)
Rated operational voltage (Ue) at AC - max
690 V
Rated operational voltage (Ue) at DC - max
24 V
Product category
Accessories

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。