下载文档 () / 20
动力,因我们而不同*
即将停产

272782

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 4 A, 2p, characteristic: D, AU

常用规格

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272782
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.23 kg
Compliances
RoHS conform

产品规格

Amperage Rating
4 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
2
Number of poles (total)
2

导出产品规格