下载文档 () / 20
动力,因我们而不同*

40071351280

Eaton Series 70000 LED CG-S Emergency luminaire 71011 LED CG-S, without lens

常用规格

Product Name
Eaton Series 70000 LED CG-S Emergency luminaire
Catalog Number
40071351280
Product Length/Depth
349 mm
Product Height
80 mm
Product Width
188 mm
Product Weight
2.02 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-10 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
2.2 W
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
14 mA
Apparent Power At Mains Operation
5.8 VA
Effective power at mains operation
3.1 W
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.1 W
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-10 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Suitable for standby switching
No
Suitable for continuous circuit
No
Mounting Method
Wall surface mounted
Material housing
Aluminium
Color housing
Aluminium
Material cover
Without cover
Labelling type
Acrylic plate
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
False
Viewing distance
32 m
Frequency
50/60 Hz
Main connection terminal
Plug-in connection
Operating voltage - max
240 V
Operating voltage - min
220 V
Technology
LED
Application
Acc. DIN 4844
Suitable for
Emergency Lighting
Power consumption mains operation - effective power (W)
3.1 W
Power consumption mains operation - apparent power (VA)
5.8 VA
Light output exit sign luminaire
Single sided
Testing system
CG technology
STAR technology
STAR+ technology
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

导出产品规格