下载文档 () / 20
动力,因我们而不同*

40071352379

Eaton CrystalWay SC Test magnet for SafeLite, Atlantic Led, Outdoor Wall

常用规格

Product Name
Eaton CrystalWay SC Accessory - Magnet
Catalog Number
40071352379
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.04 kg
Certifications
CE marking

产品规格

Color
Multi-coloured
Type Of Accessory
Other
Material
Composite material
Product branding
Eaton

导出产品规格