下载文档 () / 20
动力,因我们而不同*

40071354488

Eaton Square bezel GuideLed SL 130x1.1 CG-S

常用规格

Product Name
Eaton GuideLed SL CG-S Emergency luminaire
Catalog Number
40071354488
Product Length/Depth
100 mm
Product Height
2 mm
Product Width
100 mm
Product Weight
0.02 kg
Certifications
Not Applicable

产品规格

Outdoor use compliance
True
Color
White
Material
Plastic
Type Of Accessory
Other
Accessory
Yes
Transparent
NO

导出产品规格