知识搜索
下载文档 () / 20
动力,因我们而不同*

ACB7590

Eaton Crouse-Hinds series ACB connector, 0.680-1.110" cable opening, AC/MC and FMC, 90° angle, Malleable iron, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB7590
UPC
784564004765
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
1.38 in
Product Weight
0.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Malleable iron
Connector type
90° angle
Trade size
3/4"
Cable opening (min/max)
0.680-1.110 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。