下载文档 () / 20
动力,因我们而不同*

E2N3800WU66Z06

Eaton 3 POLE E2N 800 AMP 600 V MINING CIRCUIT BREAKER, 110-120 VAC UVR, L&L TERMINALS

常用规格

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2N3800WU66Z06
UPC
786689797423
Product Length/Depth
5.5 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
45 lb
Certifications
CSA Certified
UL Listed

产品规格

Amperage Rating
800 A
Voltage rating
600 Vac
Trip Type
T165
Circuit breaker type
E2N
Circuit breaker frame type
Complete breaker
Magnetic trip range
500-2500A
Terminals
Without terminals
Undervoltage release
120 Vac mining rear with left pigtail
Frame
N
Class
Mining
Number of poles
Three-pole
Type
Specialty complete

导出产品规格