下载文档 () / 20
动力,因我们而不同*

FT1EWSU-MC-B

Eaton FlexiTech Exit Wall 12m & SU small, Metal cover black mat RAL9005

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT1EWSU-MC-B
Product Length/Depth
233 mm
Product Height
35 mm
Product Width
87 mm
Product Weight
0.118 kg
Certifications
CE marking

产品规格

Color
Black
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

导出产品规格