下载文档 () / 20
动力,因我们而不同*

FT3ECCC-WB-DG

Eaton FlexiTech Ceiling (EC,CC) 30m, Wall Bracket, Dark Grey RAL7015

常用规格

Product Name
Eaton emergency lighting wall bracket
Catalog Number
FT3ECCC-WB-DG
Product Length/Depth
378 mm
Product Height
51 mm
Product Width
217 mm
Product Weight
1.325 kg
Certifications
CE marking

产品规格

Color
Grey
Type Of Accessory
Supporting bracket
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

导出产品规格