下载文档 () / 20
动力,因我们而不同*

FT3EWSU-MC-S

Eaton FlexiTech Exit Wall 30m & SU large, Metallic cover Silver gloss RAL9007

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT3EWSU-MC-S
Product Length/Depth
328 mm
Product Height
38 mm
Product Width
180 mm
Product Weight
0.317 kg
Certifications
CE marking

产品规格

Color
Silver
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

导出产品规格