| Product Name |
Eaton CrystalWay SC Accessory - Cable suspension
|
| Catalog Number |
LUM10560
|
| Product Length/Depth |
231 mm
|
| Product Height |
133 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.124 kg
|
| Certifications |
CE marking
|
| Color |
Silver
|
| Type Of Accessory |
Suspension cable
|
| Material |
Other
|
| Diameter |
99999 in
|
| Product branding |
Eaton
|