下载文档 () / 20
动力,因我们而不同*

NEXI-PLEXO-20-DB

Eaton Nexi Panel Opal 20m Down/Blank, ISO High Unifor.

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEXO-20-DB
Product Length/Depth
291 mm
Product Height
128 mm
Product Width
23 mm
Product Weight
0.259 kg
Compliances
CE marking

产品规格

Viewing distance
20 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
5 mm
Double-sided
False
Direction
Downwards
Number of sides
Double sided
Product branding
Eaton
Compatibility
NexiLite
NexiTech

导出产品规格