下载文档 () / 20
动力,因我们而不同*

NEXI1HIA-CGL

NexiTech LED, Exit sign with Increased Affordance, 20m viewing distance, CGLine + technology, LED, Maintained / Non-Maintained operation, IP40, 80lm, 1 hour duration

常用规格

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI1HIA-CGL
Product Length/Depth
290 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
0.632 kg
Certifications
CE

产品规格

Battery voltage
7.2 V
Battery number of cells
6
Battery quality
NiCd
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
35 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
3.9 W
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
8 W
Effective power at mains operation
3.9 W
Power factor
0.41
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.9 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 Hour
Suitable for standby switching
No
Suitable for continuous circuit
No
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK03
Rated Luminous Flux Acc. IEC 62722-2-1
80 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
70-79
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
80 lm
Number of lighting heads
48
Suitable for number of lamps
1
Viewing distance
20 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Rated luminous flux
80 lm
Testing system
CGLine +
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

导出产品规格