| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS1JC103P
|
| Product Length/Depth |
70 mm
|
| Product Height |
26.7 mm
|
| Product Width |
26.7 mm
|
| Product Weight |
21.7 g
|
| Compliances |
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details) CSA-C22.2 No.182.3 (please contact us for more details) |
| Current rating |
16 A IEC
10 A UL |
| Fitted with: |
First mate last break capability
Last mate first break capability(optional) Layout with ground cavity |
| Environmental conditions |
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 REACH Fire & Smoke Flammability rating UL94 V0 |
| Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against acid bath Resistant against basic bath Resistant against gasoline Resistant against mineral oil |
| Test current |
7 A CSA
10 A UL 16 A IEC |
| Test voltage |
300 V IEC
500 V CSA 500 V UL |
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland
|
| Connector accessory option |
Delivered with connector
|
| Connector orientation |
N
|
| Connector type |
Receptacle
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP68
|
| Insert material |
Polyamide
|
| Layout |
3
|
| Shell material |
Plastic
|
| Shell size |
10
|
| Cable diameter - max |
8 mm
|
| Cable diameter - min |
1.5 mm
|
| Mating cycles |
250
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
In-Line Receptacle
|
| Number Of Contacts |
3
|
| Number of cavity #16 |
3
|
| Salt spray |
500 hour
|