Eaton PCS door control units have been developed for the world’s most modern aircraft. These units have been produced for the monitoring and control of main entry doors, air-stair doors and cargo bay doors. Typical controller functions include: locking and latching of doors, door position indication, door actuation control and door sequencing.
Based around our legacy controllers used on the world’s most modern aircraft
Up to Design Assurance Level A - hardware and software
Control Lane architecture to suit any customer requirement
Small, lightweight, and reliable
Our door controllers are fitted to the following aircraft:
Power supply:
|
28VDC |
Typical power consumption:
|
20W |
Weight typically:
|
less than 3.5kg |
Dimensions typically:
|
360 x 61 x 200mm |
Software:
|
Up to DO-178 Level A |
Hardware:
|
Up to DO-254 Level A |
Proximity sensor inputs:
|
Up to 32 per unit |