下载文档 () / 20
动力,因我们而不同*

Landing gear control unit

Our landing gear control unit controls the movement of the landing gear structure and the landing gear doors. It receives crew commands from the cockpit, monitors the position of the landing gear and controls the hydraulic extension and retraction system to move the gear up or down.

核心功能

  • Small, lightweight and reliable

  • Weight-on-wheels functionality

  • Design Assurance Level A -hardware and software

  • ARINC 2MCU construction

  • Two mechanically separate, independent and redundant control lanes

  • Controller can be configured to perform additional functions such as Nosewheel Steering and brake temperature monitoring

  • Convection cooled - forced air cooling is not required

Existing aircraft platforms

Our controllers are fitted to the following civil aircraft:

  • Airbus A318, A319, A320, A321, A330 and A340
  • Gulfstream G400/G500/G600/G650/ G700/G800 business

Jet Military planes with Eaton PCS landing gear control include:

  • Embraer C390
  • Eurofighter Typhoon (landing control circuit fitted to the Landing Gear ad Braking Controller)
Airbus A330-200 landing
规格
Power supply: 28VDC

Power consumption:

 20W

Software:

DO-178 Level A

Hardware:

DO-254 Level A
下载链接
X
Download Close