下载文档 () / 20
动力,因我们而不同*

Rynglok tube fittings

Eaton’s Rynglok® tube fittings are axial swage fittings that are permanently swaged onto rigid tubing to provide tube connections using permanent unions or threaded interface options. Fittings are available in straight, elbow, tee and other configurations with qualified operating pressure of up to 8,000 psi in some configurations.

规格
下载链接
X
Download Close

需要产品支持?

伊顿的支持

Technical support

JXNMITechSupport@Eaton.com