下载文档 () / 20
动力,因我们而不同*

Motor transfer pump

Eaton’s motor transfer pump family includes in-tank, line and canister-mounted pumps that transfer fuel from tank to tank at required flow rates and pressures for commercial and military aircraft. Pumps can be AC induction or DC powered and perform efficiently at high climb rates and high cruising altitudes with all conventional aviation fuels. Pump motors typically incorporate thermal fuses to safely remove power in the event of overheating and can incorporate pressure switches to monitor pump performance. Eaton’s pump typically uses a mixed flow impeller and, if required, re-prime and vapor elimination features and can operate in dry running conditions. 

Flow
= 10 gpm to 70 gpm
Pressure
= typically 15 to 25 psid

核心功能

  • Rugged and reliable technical design solution
  • 3-phase induction motor
  • Canister design has lightweight and practical ‘guillotine’ design for easy maintenance
  • Explosion-proof and thermally protected motor
  • Can be 25.981 compliant
规格
下载链接
X
Download Close