下载文档 () / 20
动力,因我们而不同*

Override / jettison pump

Eaton offers the commercial industry’s largest pump portfolio for widebody aircraft, including override/jettison pumps for cartridge/canister installation. During normal operation, the pump provides the fuel system’s override function. In an emergency, it rapidly jettisons fuel from tanks.

Flow
= 40,000 – 110,000 lb/h
Pressure
= 20 - 35 PSID

核心功能

  • Dual purpose: fuel supply & emergency jettison
  • High flow rate and high pressure
  • Cartridge/canister installation
  • Three-phase AC induction motor, can be developed into other power options
  • 25.981 compliance
  • Can be Install in a composite aircraft
规格
下载链接
X
Download Close