下载文档 () / 20
动力,因我们而不同*

Electric motor driven pumps

Eaton's electric motorpumps serve a variety of critical performance applications that provide a wide range of hydraulic pressure options, including flat cut-off, constant horsepower and start-up valves. Power options supported by our motorpumps include 115 VAC fixed or variable frequency and 28 to 270 VDC brushed and brushless designs.

规格
下载链接
X
Download Close