下载文档 () / 20
动力,因我们而不同*

Engine driven pumps

Eaton offers a broad range of hydraulic pumps in pressure ranges from 1,000 to 8,000 psi that are designed specifically for commercial and military aerospace and military ground system applications. Models include inline, bent axis, fixed and variable displacement. Eaton’s pumps provide the lowest cost of operation in addition to high reliability, rapid-response capability and smooth operation.

规格
下载链接
X
Download Close