下载文档 () / 20
动力,因我们而不同*

Hypersonic reaction control regulator

Eaton’s hypersonic reaction control regulator is a direct acting, single-stage unit designed to flow nitrogen gas as an integral part of a cold gas system. Our design provides accurate pressure regulation with a high tolerance to random vibration and shock. This high-performance regulator achieves a tight outlet pressure tolerance through the use of a lightweight composite helical/Belleville spring system.

With a metal-to-Vespel® seat, this regulator contains a 3/8" inlet and outlet tube, both with integral filtration. This lightweight regulator is able to provide excellent internal leakage performance, repeatable seating performance and high flow capacity.

规格

Specifications

ItemImperial         Metric
MediumNitrogen 
Inlet Pressure600 to 4,800 psig(41 to 331 barg)
Outlet Pressure285 to 315 psig (20 to 22 barg)
Lockup Pressure325 psig(22 barg)
Inlet Proof Pressure6,750 psig(465 barg)
Outlet Proof Pressure600psig(41barg)
Inlet Burst Pressure 11,250 psig (776 barg)
Outlet Burst Pressure1,000 psig(69 barg)
Flow0.150 lbm/s 
Internal Leakage< 2.8 x 10-2 sccs 
External Leakage< 1.0 x 10-3 sccs 
Weight 1.0 lb max (0.45 kg)
下载链接