下载文档 () / 20
动力,因我们而不同*

Krypton regulator

Our krypton regulator is a low-cost, lightweight alternative to the electronic propulsion xenon regulator. Its compact single-stage manifold-mount design fits into a 1.25” square footprint, while providing outlet pressure stability across a wide range of inlet pressures and temperatures.

Eaton’s krypton regulator contains an adjustment feature that allows the outlet pressure to easily be tailored to meet a variety of system demands. Its small size also limits the amount of gas contained in the regulator during a blowdown event.

 

核心功能

  • Provides performance for higher pressure systems up to 4,500 psia
  • Delivers 2.0 mg/sec of krypton gas
  • Compatible with xenon gas.

 

规格

Specifications

Medium  Krypton, xenon
Max operating pressure 4,500 psia (310 bar)
Flow rate 2.0 mg/sec GKr
Outlet pressure  10 to 40 psia adjustable
Outlet pressure stability    +/-8% of mission average level
External leakage 1.0 x 10^-4 sccs
Weight  5.5 oz (156 g)
Size         1.25 square inch footprint
Blowdown mass  0.85 g Kr at 4500 psia

Operating environment

Temperature -4 to 122 deg F (-20 to 50 deg C)
Vibration 19.0 grms each axis
Shock 800 g each axis
下载链接
X
Download Close