下载文档 () / 20
动力,因我们而不同*

Relief valve

Eaton’s surge relief valves help enhance safety and are typically mounted to main refuel galleys inside fuel tanks on tankers and commercial airplanes. During refueling operations, our valve opens and discharges fuel directly into the fuel tank to prevent pressure surges when rapid changes in flow velocity occur in conveyance pipes. If surges aren’t controlled immediately and exceed pressure limits, they can damage conveyance equipment and create hazards. 

规格
下载链接
X
Download Close