知识搜索
下载文档 () / 20
动力,因我们而不同*

MEDC Combination Units - Back plated Range

Eaton's Crouse-Hinds series MEDC backplated combination units can be designed to meet your specific requirements. We can meet the specification and certification for hazardous or safe area units with various configurations to include units from our wide range of audio visual products.

Common device combinations include: 

DB3B/XB11:  Explosionproof Xenon 5J; Sounder up to 122dB(A), all GRP corrosion free products.

DB3B/XB15:  Explosionproof Xenon 15J; Sounder up to 122dB(A), all GRP corrosion free products.

DB1/SM87HXB:  Explosionproof Xenon 5J; Sounder up to 110dB(A), LM25 or stainless steel construction, red finish.

DB3B/SM87HXB:  Explosionproof Xenon 5J; LM25 or stainless steel, Sounder up to 122dB(A), GRP construction, red finish. 

DB12/XB13 or DB15/XB13:  Heavy Duty Industrial & Marine Xenon 10J; Sounder DB12 (DB15) up to 110dB(A) 117 dB(A)

规格

Ordering Information

Product Brochure 2014 Part-1_Layout 1
下载链接
X
Download Close