下载文档 () / 20
动力,因我们而不同*

PRE-formance Basic Assemblies

PRE-formance Basic Assemblies from Eaton's Crouse-Hinds Division consist of the most popular drawn and welded boxes with ground screw and pigtail lead already installed.

Basic assemblies are factory assembled and available for immediate shipment from factory stock.

Certifications and compliances

  • UL Listed
  • cUL Listed
  • UL File No. E-23156

Design features

  • Standard pre-fabricated assemblies
  • Patented Uni-Mount™ cover combines plaster ring and mounting method
  • Available with the most popular drawn and welded boxes with ground screw and pigtail lead already installed
  • Available from stock
  • Less expensive and more secure alternative to traditional box mounting methods

Standard materials

  • Boxes – pre-galvanized sheet steel
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接
X
Download Close

Crouse-Hinds series PRE-formance prefabricated solution