知识搜索
下载文档 () / 20
动力,因我们而不同*

Steel Utility Boxes and Covers

Steel utility boxes from Eaton's Crouse-Hinds Division are used for convenience outlets, switch boxes and small junction boxes.  Covers are used to close a handy box or single-gang opening.  Boxes certified for use in the U.S. and Canada.

Certifications and compliances

  • UL Listed
  • CSA Listed

Design features

  • Holds and protects convenience outlets, switch boxes and small junction boxes 
  • Can be used in surface mounting applications 
  • Can be used with existing as well as new electrical applications 
  • Covers are used to close a handy box or single-gang opening
  • Cover corners are rounded and match the contour of box 
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close