知识搜索
下载文档 () / 20
动力,因我们而不同*

CEAG Trumpet Non-metallic Non-armored Gland

For use with non-armored cable, Crouse-Hinds series Trumpet non-metallic and non-armored glands are installed to form a weatherproof seal on the outer sheath of the cable.

Certifications and compliances

ATEX Certificate No.: PTB 00 ATEX 3121

  • II 2 G Ex e II / II 2 D Ex tD A21 IP66

IECEx Certificate No.: IECEx BKI 08.0007

  • Ex e II / Ex tD A21 IP66 T85°C

Environmental Rating

  • IP66

Design features

  • Large cable connection area
  • Low torque required for tightening
  • Integrated sealing lip on thread

Standard materials

  • Gland – polyamide
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接
X
Download Close