知识搜索
下载文档 () / 20
动力,因我们而不同*

TGC Cable Tray Grounding Connector Clamp

TGC cable tray grounding conductor clamps from Eaton's Crouse-Hinds Division are designed for use in heavy industrial applications to securely attach a grounding conductor to cable tray to maintain grounding continuity for the entire cable tray system.  TGCs meet UL and NEC Code requirements and may be installed indoors or outdoors with most types of cable trays with inside or outside flanges.

Certifications and compliances

  • UL standard: 467 – Grounding and Bonding Equipment

Design features

  • Meets requirements of NEC Code Article 318-7 for grounding and bonding
  • Quick and easy installation – low installed cost; no drilling or special tools required
  • Accommodates solid (where suitable) or stranded aluminum or copper grounding conductors in sizes from #6 to 2/0
  • Set screw bonds the clamp to the tray and another set screw securely attaches the grounding conductor to the clamp – outstanding pull-out and vibration resistance
  • Design accommodates most popular types of cable tray
  • Mechanical device – can be easily inspected
  • Malleable iron body provides high strength

Standard materials

  • Body – malleable iron
  • Set screws – steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close