下载文档 () / 20
动力,因我们而不同*

Coin cell supercapacitors

Coin cell supercapacitors are a type of electrochemical energy storage device in a compact and high-capacity form factor that can store and release electrical energy quickly. Coin cell supercapacitors have a number of advantages over conventional batteries, including a high power density, a long cycle life, and a fast charge and discharge rate. They are used in a variety of applications, including backup power supplies, electronic devices, renewable energy systems and medical devices. They are most commonly used for real time clock back up, but also memory back up, battery swap ride through and LED or audible alarms. Eaton's KR, KV and KW families are available in cylindrical style, horizontal mount, and vertical mount for systems up to 5.5 V and capacitance values from 0.1 F to 1.5 F.

Technical data sheets

Need samples?

Thousands of parts available for immediate shipment. Login to Eaton's sample portal to request samples to test in your designs.
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close