下载文档 () / 20
动力,因我们而不同*

Medium and large supercapacitor cells

Eaton XB, XV, XT, XL60, XVH, and XTH cylindrical supercapacitors deliver high‑power, long‑life energy storage for backup power, pulse power, and energy recovery applications. The portfolio includes snap‑in and large‑format cylindrical cells with operating voltages from 2.5 V to 3.0 V and capacitance ranging from 120 F to 3400 F. Ultra‑low ESR supports high peak current and fast charge/discharge, while wide operating temperatures (‑40 °C to +65 °C, up to +85 °C with derating) ensure reliable performance in industrial and transportation environments.

Technical data sheets

Core features

  • Cylindrical snap‑in and large‑format cell options
  • Operating voltages from 2.5 V to 3.0 V, depending on series
  • Capacitance range from 120 F up to 3400 F
  • Ultra‑low ESR for high peak power and minimal voltage drop
  • High cycle life with long‑term capacitance stability
  • Wide operating temperature range (‑40 °C to +65 °C / +85 °C derated)
  • High peak current capability for pulse and ride‑through power
  • RoHS‑compliant, halogen‑free, environmentally friendly designs

Need samples?

Thousands of parts available for immediate shipment. Login to Eaton's sample portal to request samples to test in your designs.
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close