知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SD Safe Area Indoor Optical Dome PTZ Camera Range

The Oxalis SD71 safe area indoor optical dome PTZ camera is a highly advanced surveillance station which is designed to perform in demanding environments. It has scratch resistant hard-wearing coating to ensure durability and longevity with minimal maintenance. The SD71 has ethernet over coax (EoC) which uses IP transmissions.

Safe area
This dome is design specifically for safe areas
Durability
316L Stainless Steel and scratch resistant glass housing.
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE

Design features

  • Full HD resolution
  • Fire pot
  • Automatic image flip
  • Automatic day/night function
  • Internal cabling
  • Audio (optional)
  • Flexible powering (PoE, 30 VAC, 24 VDC)
  • Scratch resistant hard coating
  • Multi-cable accommodated
  • Auto focus with manual override
  • Auto iris with manual override
  • Built-in heating
  • IR sensitive
  • Designed to accept future software upgrades remotely

Standard Materials

  • Steel housing made for fire resistant ceilings
  • Polycarbonate dome cupola with decorative ring made of plastic
规格

Ordering Information EOC - IEC Applications

dsox0101-en-oxalis-sd71-safe-area-dome-indoor-hd-ip-eoc-config-options-iec.png

Ordering Information - IEC Applications

dsox0097-en-oxalis-sd71-safe-area-dome-indoor-hd-ip-config-options-iec.png
下载链接
X
Download Close