知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SD Safe Area Outdoor Optical Dome PTZ Camera Range

The Oxalis SD70 is a safe area PTZ dome camera station for use in heavy industrial environments, it is designed for longevity in harsh locations withstanding physical environmental challenges like vibration, humidity, extreme temperature variations and corrosion. This high quality camera station with scratch resistant coating is made for longevity with minimal maintenance.

Longevity
Scratch resistant coating
Minimal maintenance
Hard-wearing stainless steel
Highly Certified
Designed specifically for use in hazardous area

Design Features

  • Full HD resolution
  • Automatic image flip
  • Automatic day/night function
  • Internal cabling
  • Audio (optional)
  • Flexible powering (PoE, 30 VAC, 24 VDC)
  • Scratch resistant hard coating
  • Multi-cable accommodated
  • Auto focus with manual override
  • Auto iris with manual override
  • Built-in heating
  • IR sensitive
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: stainless steel AISI 316L, electro-polished
  • Polycarbonate dome cupola 
规格

Ordering Information SD70 Optical Dome - EoC - IEC Applications

dsou0040-en-oxalis-st40-safe-area-twin-optical-and-ir-hd-ip-config-options-config-options-nec.png

Ordering Information SD70 Optical Dome - IEC Applications

dsox0098-en-oxalis-sd70-safe-area-dome-outdoor-hd-ip-config-options-iec.png
下载链接
X
Download Close