知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SF Safe area Dual Imager Fixed Camera Range

This family of industrial fixed thermal cameras offer the ultimate flexibility, with a dual-imager, a wide temperature range of -60°C to +70°C and different thermal lens options to meet your application needs.

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard-wearing and corrosion-resistant fixed camera station is suitable for a variety of applications in onshore, offshore, marine and heavy industrial environments

 

Longevity
Corrosion-resistant 316L stainless steel housing
Washer & wiper available
Clear vision
Thermal imager
Able to monitor in low light conditions

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Compatible with Oxalis SW washer tanks (see separate datasheets)
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC or 24VDC)
  • Operating temperature from -60˚C to +70˚C*
  • IP66/67

*Model dependent

Standard Materials

  • Body material: 316L Electro-polished stainless steel on all welded assembles
  • Fixings material: A4 stainless steel
  • Camera station window: Toughened glass & internal AR and external carbon coated germanium Ø50 mm
规格

Ordering Information SF40 

Oxalis SF Safe Area Dual Thermal mager Fixed Camera Range | Crouse-Hinds series | Eaton

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close