知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SF Safe Area Optical Fixed Camera Range

This  family of harsh industrial fixed optical cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification find the perfect camera size for your application.

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant  fixed camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Corrosion resistant
Made from 316L Electro polished stainless steel
Wide temperatures range
-60˚C to +70˚C
Reliable
Delivers best in class performance
oxalis-sf26-optical-camera-station-fr-web.jpg
SF26 Safe Area Optical Fixed Camera
oxalis-sf40-optical-camera-station-fr-web.jpg
SF40 Safe Area Optical Fixed Camera
oxalis-sf60-optical-camera-station-fr-web.jpg
SF60 Safe Area Optical Fixed Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Camera station window in toughened glass
  • Compatible with Oxalis SW washer tanks (see separate datasheets)
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 50/60 Hz)
  • Operating temperature from -60 ˚C to -70 ˚C*
  • IP66/67
  • Temperature alarm option (SP40)

*Model dependent

Standard Materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window: toughened glass, Internal AR and external carbon coated germanium Ø50 mm 
规格

Ordering Information SF26 Optical IP - IEC Applications

dsox0103-en-oxalis-sf26-safe-area-fixed-optical-hd-ip-config-options-iec.png

Ordering Information SF40 Optical IP - NEC Applications

dsou0059-en-oxalis-sf40-safe-area-fixed-optical-hd-ip-config-options-config-options-nec.png

Ordering Information SF40 Optical IP - IEC Applications

dsox0059-en-oxalis-sf40-safe-area-fixed-optical-hd-ip-config-options-iec.png

Ordering Information SF60 Optical IP - NEC Applications

dsou0052-en-oxalis-sf60-safe-area-fixed-optical-hd-ip-config-options-config-options-nec.png

Ordering Information SF60 Optical IP - IEC Applications

dsox0052-en-oxalis-sf60-safe-area-fixed-optical-hd-ip-config-options-iec.png
下载链接
X
Download Close