知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SF Safe Area Thermal Fixed Camera Range

This  family of harsh industrial fixed thermal cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification find the perfect camera size for your application. 

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant  fixed camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Bespoke configuration
A number of enclosure sizes available
Cost saving
Camera housing made for minimal maintenance
Wash & wiper is available
Clearly vision
oxalis-sf26-thermal-camera-station-fr-web.jpg
SF26 Safe Area Thermal Fixed Camera
oxalis-sf40-thermal-camera-station-fr-web.jpg
SF40 Safe Area Thermal Fixed Camera
oxalis-sf60-thermal-camera-station-fr-web.jpg
SF60 Safe Area Thermal Fixed Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Compatible with Oxalis SW washer tanks (see separate datasheets)
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24, 110 or 230 VAC 50/60 Hz)
  • Operating temperature from -60 ˚C to -70 ˚C*
  • IP66/67

*Model dependent

Standard Materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window: Internal AR and external carbon coated germanium Ø50 mm
规格

Ordering Information SF26 Thermal Analogue - NEC Applications

dsou0064-en-oxalis-sf26-safe-area-fixed-thermal-analogue-config-options-config-options-nec.png

Ordering Information SF26 Thermal Analogue - IEC Applications

dsox0064-en-oxalis-sf26-safe-area-fixed-thermal-analogue-config-options-iec.png

Ordering Information SF40 Thermal Analogue - NEC Applications

dsou0060-en-oxalis-sf40-safe-area-fixed-thermal-analogue-config-options-config-options-nec.png

Ordering Information SF40 Thermal Analogue - IEC Applications

dsox0060-en-oxalis-sf40-safe-area-fixed-thermal-analogue-config-options-iec.png

Ordering Information SF40 Thermal IP - NEC Applications

dsou0073-en-oxalis-sf40-safe-area-fixed-thermal-ip-config-options-config-options-nec.png

Ordering Information SF40 Thermal IP - IEC Applications

dsox0088-en-oxalis-sf40-safe-area-fixed-thermal-ip-config-options-iec.png

Ordering Information SF60 Thermal Analogue - IEC Applications

dsox0053-en-oxalis-sf60-safe-area-fixed-thermal-analogue-config-options-iec.png

Ordering Information SF60 Thermal IP - NEC Applications

dsou0074-en-oxalis-sf60-safe-area-fixed-thermal-ip-config-options-config-options-nec.png

Ordering Information SF60 Thermal IP - IEC Applications

dsox0091-en-oxalis-sf60-safe-area-fixed-thermal-ip-config-options-iec.png
下载链接
X
Download Close